Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 14 Motor, Flanged Nut BSR0802ATXR-0250-RSN-140-NNN-N

Linear ball screw linear motion actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. This is part of our miniature metric ball screw series. Includes a NEMA 14 motor. Features a flanged nut for easy integration and is perfect for space-sensitive, precision-oriented tasks. The assembly is delivered fully constructed.

  • Component of the miniature metric ball screw series.
  • Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
  • Includes a NEMA 14 motor.
  • Easy installation with a flanged nut.
  • Capable of handling static axial loads up to 2.144 kN.
  • Standard model without preload; preload option available.
  • Various options for machined journals and end supports.
  • Custom designs available to meet unique requirements.
$313.35
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link