Pack Expo 2025 - Packaging Trade Show in Las Vegas opening September 29th

Pack Expo 2025 - Packaging Trade Show in Las Vegas opening September 29th

LOCATION:

Las Vegas, Nevada

DATE/TIME:

September 29, 2025 - October 01, 2025

PACK EXPO 2025, taking place September 29–October 1 at the Las Vegas Convention Center, will feature Miniature Ball Screws and Linear Actuators from PBC Linear®. Visit our booth to explore our latest 6 mm, 8 mm, and 10 mm miniature ball screw assemblies, precision-rolled from 1050 steel at our Roscoe, Illinois headquarters for superior accuracy and durability. These compact ball screw assemblies, available with cylindrical or flanged nuts and lead sizes of 1 mm, 2 mm, and 2.5 mm, offer low-friction linear motion for automation, packaging, and medical applications. Discover our belt-driven MTB Series actuators (42 mm, 55 mm, 80 mm wide bodies) with profile rails for smooth guidance and anodized aluminum housings sealed against contamination. Engage with our application engineers to discuss custom solutions and see how our innovative linear motion products, manufactured in the USA, can enhance your operations.

Harsh Environment Linear Bearing Solutions

Booth attendees will see the variety of bearings and linear guides PBC Linear has to offer for linear motion. The self-lubricating, maintenance-free, Simplicity Linear Plain Bearing makes for a perfect fit for many packaging automation applications. Read more on Bearing Solutions for Harsh Environments.

Customized Linear Motion Solutions

For many packaging companies, it is commonplace to buy components separately and then make their own slide tables internally. While the term customization may seem synonymous with higher costs, the actual long-term value can equate to customer savings. An engineered solution from PBC Linear can simplify assembly, reduce part count, and increase overall production. The net result is an efficient plug and play linear motion system. Consult with one of our booth representatives (use the adjacent form), or contact an Application Engineer today to discuss available options.

Pack Expo Logo from 2024

Miniature Ball Screws for Compact Solutions

Get rolling with our newly released miniature metric ball screw product line. These sophisticated ball screw assemblies combine small screws with compact nuts to yield high-precision linear motion for a range of small-scale applications. They compliment our popular lead screw line, and will satisfy customer demands for applications where lead screws are less effective. Read more on Miniature Metric Ball Screws from PBC Linear.

‹ ›