MT Series Belt-Driven Linear Actuators: Which One Should You Choose?

MT Series Belt-Driven Linear Actuators: Which One Should You Choose?

MT Series Belt-Driven Linear Actuators: Which One Should You Choose?

Linear actuator selection is one of the most important decisions in machine design. Belt-driven actuators use an electric motor to turn a toothed pulley. The pulley engages with a flexible, steel-reinforced belt with evenly spaced teeth, called a timing belt. The belt is attached to a moving platform, called the carriage, which carries the machine’s load along the actuator. Because the belt teeth fit into matching grooves on the pulley, the belt moves without slipping, allowing the carriage to travel quickly, smoothly, and repeatedly to the correct position.

Belt-driven actuators can also achieve longer stroke lengths because they do not rely on a long rotating screw. Stroke is the usable distance the carriage can travel from one end of the actuator to the other. In a screw-driven actuator, the screw must become longer as the required stroke increases. A long screw can bend slightly, vibrate, or whip when it spins at high speed, which limits both travel length and operating speed. A timing belt does not have this same problem because it is flexible and moves around pulleys instead of rotating like a long metal shaft. To increase the stroke, the manufacturer can use a longer actuator profile and a longer timing belt. The belt itself is longer than the stroke because it forms a complete loop around the drive pulley and idler pulley, while the carriage travels along only the straight working section of that loop.

MTB, MTE, and MTS actuators from PBC Linear all use this belt-and-pulley system, but they support and guide the carriage in different ways. The MTB uses two internal linear guides, which support the carriage from inside the actuator body and help keep the system compact and protected. The MTE uses one external linear guide, which supports the carriage from outside the actuator body and can improve its ability to handle side loads and twisting forces. The MTS uses two external linear guides, creating a wider support structure for the carriage and making the actuator better suited to heavier loads, larger mounting plates, and stronger moment loads.

The linear-guide arrangement matters because the timing belt creates the motion, but the linear guides support the carriage and control how it moves. The belt pulls the carriage forward and backward, but it cannot by itself prevent the carriage from tilting, twisting, or shifting under an off-centre load. Internal linear guides keep the support components enclosed and help reduce the actuator’s overall size. External linear guides can be positioned farther apart, giving the carriage a wider base of support. Two external linear guides provide the greatest resistance to pitching, rolling, and yawing forces, which improves rigidity and stability under demanding loads.

This feature blog post compares the specifications, design differences, motor options, carriage support systems, and best applications for MTB, MTE, and MTS actuators so you can understand how each design works and choose the right belt-driven actuator for the machine.


Similarities

Before comparing differences, it’s important to understand the shared foundation across MTB, MTE, and MTS:

  • Belt-driven design for high speed and efficiency
  • Steel-reinforced timing belts for durability and load handling
  • Anodized aluminum construction for corrosion resistance
  • Long travel capabilities (up to 6.7 meters)
  • High speeds up to 3 m/s
  • Low friction, noise, and vibration

This means your decision is not about belt vs. screw, but instead it’s about load, rigidity, and guidance architecture.

MTB Linear Actuator

MTB Linear Actuators: High-Speed, Long Travel Performance

Belt-Driven Linear Actuator

The MTB series is the original and most widely used platform, designed for speed, efficiency, and long travel. It offers the widest range of cross-sectional sizes: 42x42mm, 50x50mm, 80x80mm, and 105x105mm.

Key Specs (MTB Series)

  • Max stroke: up to 6,000 mm
  • Max speed: up to 3 m/s
  • Max loads: up to 7,500 N depending on configuration

If your system is throughput-driven, MTB is typically the most efficient solution.

Design Characteristics

  • Internal profile rail with runner blocks
  • Fully enclosed design with magnetic strip seal for contamination protection
  • Lightweight, low-friction construction

Best Applications

  • Packaging and material handling
  • Pick-and-place systems
  • Gantry robotics
  • Long-axis transport systems

Why Choose MTB?

MTB is ideal when your application demands:

  • Long travel lengths
  • High speed and acceleration
  • Cost-effective motion over large distances

MTE Linear Actuators: Enhanced Load Handling withExternal Guidance

mte linear actuator

The MTE series builds on the MTB platform by adding external
linear guidance, increasing load capacity and system stiffness. It is available
in two cross-sectional sizes: 50x50mm and 80x80mm.

Key Specs & Features (MTE Series)

  • Belt-driven with integral or external linear guide system
  • Maintains high speed, long travel, and low friction
  • Designed for higher loads in multiple directions

MTE fills the gap between speed-focused MTB and heavy-duty systems requiring more structural support.

Design Differences from MTB

  • Adds externally mounted linear guides
  • Improves moment load capacity and rigidity
  • Better performance under multi-directional loading

Best Applications

  • Applications with offset loads or high moments
  • Vertical or Z-axis motion (e.g., lifts)
  • Automation requiring additional stability without sacrificing speed

Why Choose MTE?

Choose MTE when:

  • Your load is not centered on the carriage
  • You need greater rigidity than MTB
  • You still want belt-driven speed and efficiency

MTS Linear Actuators: Maximum Rigidity and Load Capacity

mts linear actuator

The MTS series is designed for the most demanding applications with two external guides, providing critical load capacity and stiffness. It is available in two cross-sectional sizes: 50x50mm and 80x80mm.

Key Characteristics

  • Belt-driven system with enhanced structural rigidity
  • Designed for high-load and high-moment applications
  • Typically incorporates more robust guidance and support structures

Performance Positioning

Compared to MTB and MTE:

  • Higher rigidity than MTE
  • Better performance under heavy loads and dynamic forces
  • Optimized for precision under load, not just speed

Best Applications

  • Heavy-duty automation
  • Multi-axis gantry systems with high payloads
  • Applications with significant moment loading
  • Environments where deflection must be minimized

Why Choose MTS?

Choose MTS when:

  • Load capacity is your top priority
  • Your system experiences high torque or moment forces
  • You need maximum structural stability

MT Series: Key Differences at a Glance

Feature MTB MTE MTS
Drive Type Belt-driven Belt-driven Belt-driven
Travel Length Up to 6 m Up to 6.7 m Up to 6.7 m
Load Capacity Moderate–High High Very High
Rigidity Moderate High Very High
Guidance Internal rail External + internal Dual External
Best For Speed & long travel Offset loads & stability Heavy-duty applications

Choosing the Right Actuator

1. Load and Moment Requirements

  • Low to moderate loads: MTB
  • Offset or multi-directional loads: MTE
  • Heavy loads or high moments: MTS

2. Speed and Throughput

All three are belt-driven, but:

  • MTB offers the best performance for long, fast moves
  • MTE and MTS trade some speed advantages for added rigidity

3. System Architecture

  • Simple horizontal motion: MTB
  • Vertical or offset loading: MTE
  • Complex, high-load gantries: MTS

Final Thoughts

While MTB, MTE, and MTS linear actuators share a common belt-driven foundation, their real differences lie in guidance design, rigidity, and load capacity.

  • MTB = speed + long travel
  • MTE = added stability + higher load flexibility
  • MTS = maximum rigidity + heavy-duty performance

By aligning your application requirements with these strengths, you can improve system performance, reduce wear, and ensure long-term reliability.

‹
Cite This Page

Source: PBC Linear - “MT Series Belt-Driven Linear Actuators: Which One Should You Choose?”
https://pbclinear.com/blogs/blog/mt-series-belt-driven-linear-actuators-which-one-should-you-choose
Last updated: July 2026