Low Profile Linear Slide Guide - Uni-Guide - UGA040-1500-0C1G00-1 Length: 1500mm

Low Profile Linear Slide Guide of 1500mm length featuring a 40mm wide ceramic-coated, angled aluminum rail and a 100mm long anodized aluminum carriage underlined with a FrelonGOLD® liner for low wear, maintenance-free, shock resistant gliding motion under high load capacities, heavy vibration, washdowns and extreme temperature and weather. This guide is tailored for applications that require oil-free, quiet linear movement in tight spaces.

  • Linear rail length: 1500mm
  • Compact 24mm height makes it suitable for restricted areas
  • Pre-drilled tapped holes and T-slots offer flexible mounting solutions
  • Splatter-proof anodized rail enhances contamination resistance
  • Includes a hand brake for secure positioning and controlled operation
  • Precision-machined components provide tight tolerances
  • The guide features an easy drop-in replacement and upgrade design
$340.25
Configure Custom Length

Max Length: 2,750 mm

Videos
Resources
A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
What is the SIMO Process?
What is the SIMO Process?
Linear Guides
Linear Guides

News & Blogs

UGA Low-Profile Uni-Guide Linear Slide Overview
blogOpen Link
An Overview of the Uni-Guide Linear Slide
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
White Paper: Eliminate Artifact Lines with Consistent Linear Motion
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link

Infographics

Advantages or Uni-Guide Low Profile
infographicOpen Link
Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link