Low Profile Linear Slide Guide - Uni-Guide - UGA040-1000-0C1G00-1 Length: 1000mm

Linear Slide Guide with a 100mm carriage on a 1000mm linear rail, featuring self-lubricating Gliding Surface Technology™ (GST) for low-friction, maintenance-free reliability in compact setups. Precision-machined for alignment and accuracy, it supports short stroke movements. Its wash-down optimized, splatter-proof rail ensures durability in harsh environments.

  • Low-profile design with FrelonGOLD® liner for quiet, smooth operation
  • High-load capability without metal-to-metal contact
  • Precision machined for optimal alignment and accuracy
  • Interchangeable design with standard mounting holes for easy integration
  • Wash-down optimized and splatter-proof for demanding environments
$259.18
Configure Custom Length

Max Length: 2,750 mm

Videos
Resources
A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
What is the SIMO Process?
What is the SIMO Process?
Linear Guides
Linear Guides

News & Blogs

UGA Low-Profile Uni-Guide Linear Slide Overview
blogOpen Link
An Overview of the Uni-Guide Linear Slide
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
White Paper: Eliminate Artifact Lines with Consistent Linear Motion
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link

Infographics

Advantages or Uni-Guide Low Profile
infographicOpen Link
Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link