Twin Roller Pillow Block Bearing TWN-24-OPN-SCPTG for 1.5″ Shaft Diameter, Scrapers, Grease Port

Chrome plated twin (TWN) open linear cam roller bearing pillow block for 1.5" shafts (with scrapers and a top grease port), spanning twice the length of a single variant. This linear bearing uses two sets of three opposing cam roller bearings mounted in an extended housing—effectively two Single Roller Pillow Blocks (SPB) combined into one larger bearing. Unlike the Double (DPB) pillow block, which also has two roller sets, the DPB places them side-by-side within a standard-length housing. 

  • Twin TWN blocks, like the double DPB blocks, have two sets of 3 opposing rollers that double the load capacity of a Single Roller Bearing Pillow Block (SPB) which has just 1 set of 3 opposing rollers
  • Each set of roller bearings consists of 1 fixed side roller, 1 eccentric side roller and a top support roller
  • Floating pillow blocks should be used for each opposing block when running on parallel shafts.
  • Scraper mounted to each end made of spring-tempered beryllium copper that conforms to the shaft diameter
  • Top Grease Lubrication Port
  • Chrome Plated
  • The opposing eccentric roller compensates for minor misalignment
  • Replacement kits of the FUBK Series include just one set of 3 opposing roller bearings, so be sure to buy two FUBK replacement kits for this product and other double or twin roller bearing pillow blocks
$1,119.77
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weight
1 lbs
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased