Twin Roller Pillow Block - Linear Bearing TWN-24-OPN-S 1.5″ Shaft Diameter, 2 Scrapers

Twin (TWN) Roller Bearing Pillow Block, with scrapers at each end, for a 1.5" Diameter Shaft. Twin pillow blocks cover twice the space on a linear shaft as a single version. This open bearing style pillow block has two sets of 3 opposing roller bearings mounted on this double sized twin housing, as if two Single Roller Pillow Blocks (SPB) were fused together to make a much larger bearing. This differs from the Double (DPB) Pillow Blocks which also have 2 sets of rollers but the DPB rollers are next to each other on a single sized product. 

  • Scraper mounted to each end made of spring-tempered beryllium copper
  • Twin TWN blocks, like the double DPB blocks, have two sets of 3 opposing rollers that double the load capacity of a Single Roller Bearing Pillow Block (SPB) which has just 1 set of 3 opposing rollers
  • Each set of roller bearings consists of 1 fixed side roller, 1 eccentric side roller and a top support roller
  • Floating pillow blocks should be used for each opposing block when running on parallel shafts
  • The eccentric opposing roller in each set helps account for any small misalignment
  • Replacement kits of the FUBK Series include just one set of 3 opposing roller bearings, so be sure to buy two FUBK replacement kits for this product and other double or twin roller bearing pillow blocks
$531.85
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
6.5 lbs4.75 in9.15 in2.96 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link