Single Roller Bearing Pillow Block SPB-32-OPN-S for 2″ Shaft Diameter, Scraper

Single Linear Roller Bearing Pillow Block for a 2-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution. 

  • Fits a 2" linear shaft
  • Beryllium copper scraper is mounted to each end of the bearing assembly
  • FUBK series replacement kits include the same set of roller bearings: a fixed side roller, an eccentric side roller, and a top support roller
  • Use floating pillow blocks with part numbers starting with F- for each opposing block on parallel shafts
  • To learn more about turning a curve with a Single Roller Pillow Block, please reference the catalog's technical information on page 156

3D Models

TypeFileFormatLink
3dSPB-32-OPN-S.htmlhtmlView
cadSPB-32-OPN-S.x_tSolidWorks >=2006Download
$396.64
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
5 lbs6 in4.75 in3.58 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link