Plain Linear Bearing - Square Flanged SFPM40C 40mm Compensated ID

Square Flanged Plain Linear Bearing of 40mm ISO Metric ID (inner diameter) and part of the Simplicity® product line. Compensated running clearance of 0.0015” per side allows pairing with another bearing on a parallel shaft with imperfect alignment, while the FrelonGOLD® liner ensures maintenance-free performance in harsh conditions like dirt, vibration, and extreme temperatures. The aluminum alloy shell offers lightweight durability and the bearing supports smooth linear and rotational movement with superior vibration damping for quiet, reliable operation.

  • Compensated 0.0015” per side clearance aids alignment and speed
  • Temperature range -240°C to 204°C (-400°F to +400°F) fits harsh conditions
  • Variant ID sizes from 3/16” to 3” (inch) and 6mm to 60mm (metric)
  • Supports linear and rotational movement for versatile applications
  • Optional liners: Frelon® J for corrosive chemical environments or FDA-approved Frelon® W liners for food-grade applications
  • Inch, metric and JIS sizing options
  • Choose between precision ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
  • Maximum Speed: Up to 8 m/s (315 in/s)
  • Shaft Lengths: Up to 12 feet
$179.58
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1.21 lbs3.85 in3.14 in3.85 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased