Plain Linear Bearing - Square Flanged SFPM40 40mm Precision ID

Plain Linear Bearing with a square flange and a 40mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation.

  • Precision running clearance on the inner diameter 0.0005” per side
  • Standard Size - ISO Metric 
  • Square Flanged End Mount 
  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Optional liners include Frelon®J for corrosive chemical environments & Frelon®W for FDA compliance 
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Bearing Shell Material: Anodized aluminum; stainless steel shells are available 

3D Models

TypeFileFormatLink
3dSFPM40.htmlhtmlView
cadSFPM40.x_tSolidWorks >=2006Download
$179.58
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.21 lbs3.85 in3.14 in3.85 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased