Plain Linear Bearing - Square Flanged SFPM12 12mm Precision ID

Square Flanged Plain Linear Bearing of 12mm ISO Metric ID (inner diameter.) Compensated running clearance of 0.0015” per side allows pairing with another bearing on a parallel shaft with imperfect alignment, while the Simplicity® FrelonGOLD® liner ensures maintenance-free performance in harsh conditions like dirt, vibration, and extreme temperatures. The aluminum alloy shell provides lightweight durability, with optional Frelon® J or FDA-approved Frelon® W liners for corrosive or food-grade applications. Its design supports smooth linear and rotational movement with superior vibration damping for quiet, reliable operation.

Bullet Points:

  • Compensated running clearance of 0.0015” per side enhances alignment flexibility.
  • ISO metric standard size with 12mm inner diameter ensures precise compatibility.
  • Temperature range of -240°C to 204°C (-400°F to +400°F) suits extreme environments.
  • Variant ID sizes available from 3/16” to 3” (inch series) and 6mm to 60mm (metric series).
  • Supports linear and rotational movement for versatile applications.
  • Compensated ID design enables slightly higher operational speeds

3D Models

TypeFileFormatLink
3dSFPM12.htmlhtmlView
$39.45
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.09 lbs1.64 in1.26 in1.64 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD
Parallel Rail Alignment Video
Parallel Rail Alignment Video

3D Models

html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link