Twin Pillow Block - Linear Roller Bearing MTWN-20-OPN-S for a 20mm Shaft, 2 Scrapers

Twin (TWN) Cam Roller Bearing Pillow Block with copper scrapers for a 20mm diameter shaft. Twin roller pillow blocks cover twice the space on a linear shaft as a single roller pillow block. The twin pillow block has two sets of 3 opposing roller bearings mounted onto this double sized twin housing, as if two Single Roller Pillow Blocks (SPB) were fused together to make a much larger bearing. This differs from the Double (DPB) Pillow Blocks which also have 2 sets of rollers but the DPB rollers are next to each other on a single sized product. 

  • Fits a 20mm linear shaft
  • Spring-tempered beryllium copper scrapers at each end conform to the shaft diameter
  • No Top Grease Lubrication Port
  • The twin TWN blocks, like the double DPB blocks, have two sets of 3 opposing rollers that double the load capacity of a Single Roller Bearing Pillow Block (SPB) which has just 1 set of 3 opposing rollers
  • Each set of roller bearings consists of 1 fixed side roller, 1 eccentric side roller and a top support roller
  • Floating pillow blocks should be used for each opposing block when running on parallel shafts.
  • The eccentric opposing roller in each set helps account for any small misalignment
  • Replacement kits of the FUBK Series include just one set of 3 opposing roller bearings, so be sure to buy two FUBK replacement kits for this product and other double or twin roller bearing pillow blocks

3D Models

TypeFileFormatLink
3dMTWN-20-OPN-S.htmlhtmlView
cadMTWN-20-OPN-S.x_tSolidWorks >=2006Download
$309.90
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.2 lbs2.75 in4.5 in1.56 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Roller Pillow Block Catalog
catalogOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased