Linear Ball Bearing - Round Flange JPF12GW 12mm JIS Metric, Double Wide
Double-Sized Round Flanged Linear Ball Bearing with a 12mm ID JIS Metric, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in cantilevered applications, unconstrained by the 2:1 binding rule for plain bearings.
- JIS Metric (Japanese Industrial Standards) for various machines made in Asia
- Double Sized with a Square Flange End Mount
- Temperature Range: -4/+176°F (-20/+80°C)
- Size interchangeable with industry standards and our Simplicity plain linear bearings
- Low Coefficient of Friction: Enhances speed
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
- Double Seals included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | JPF12GW.x_t | SolidWorks >=2006 | Download |