Plain Linear Bearing- EconoGlide IBM25-01 25mm Closed

Closed plain linear bearing with a 25mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.

  • Metric Series Closed
  • Max Static Load: 25,375 N
  • Anodized aluminum shell (optional stainless steel)
  • Frelon IM Liner: grease impregnated polymer material
  • Temperature Rating: -58ºF/+194ºF (-50ºC/+90ºC)
  • Vibration Damping: Ensures smooth and quiet operation
  • Straight outer diameter
  • Channels on the inner diameter funnel dust away from the shaft surface

3D Models

TypeFileFormatLink
cadIBM25-01.stepSTEP AP214Download
cadIBM25-01.x_tSolidWorks >=2006Download
$31.33
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.078 lbs40 mm58 mm40 mm
EconoGlide Plain Linear Bearings
EconoGlide Plain Linear Bearings
EconoGlide Plain Linear Bearings
EconoGlide Plain Linear Bearings

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
EconoGlide® Plain Bearings: A Cost-Effective: Maintenance-Free Alternative to Linear Ball Bearings
blogOpen Link
EconoGlide® Plain Bearings: A Cost-Effective: Maintenance-Free Alternative to Linear Ball Bearings
blogOpen Link