Low Cost Plain Linear Bearing- EconoGlide IB12-01 - 3/4” Closed

Low-cost plain linear bearing, closed, with a 3/4" ID, housed in an anodized aluminum shell. The self-lubricating, injection molded Frelon IM bore liner ensures maintenance-free linear, rotational and oscillating motion in tough environments (heat, dirt, vibration). EconoGlide plain bearings offer a cost-effective alternative to traditional ball bearings, delivering reliable performance with a simpler, more economical design. 

  • Inch Series Closed
  • Max Static Load: 3077  lb
  • Max Dynamic Load: 439 lb
  • Anodized aluminum shell (optional stainless steel)
  • Frelon IM Liner: grease impregnated polymer material
  • Temperature Rating: -58ºF/+194ºF (-50ºC/+90ºC)
  • Vibration Damping: Ensures smooth and quiet operation
  • Straight outer diameter
  • Inner-diameter channels divert dust from the shaft surface

3D Models

TypeFileFormatLink
cadIB12-01.stepSTEP AP214Download
cadIB12-01.x_tSolidWorks >=2006Download
$15.65
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.0941 lbs0.7532 in1.625 in0.7532 in
EconoGlide Plain Linear Bearings
EconoGlide Plain Linear Bearings

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
EconoGlide® Plain Bearings: A Cost-Effective: Maintenance-Free Alternative to Linear Ball Bearings
blogOpen Link

Customers also purchased