Low Cost Plain Linear Bearing- EconoGlide IB10-01 - 5/8” Closed
Low-cost plain linear bearing, closed, with a 5/8" ID, housed in an anodized aluminum shell. The self-lubricating, injection molded Frelon IM bore liner ensures maintenance-free linear, rotational and oscillating motion in tough environments (heat, dirt, vibration). EconoGlide plain bearings offer a cost-effective alternative to traditional ball bearings, delivering reliable performance with a simpler, more economical design.
- Inch Series Closed
- Max Static Load: 2,365 lb
- Max Dynamic Load: 338 lb
- Anodized aluminum shell (optional stainless steel)
- Frelon IM Liner: grease impregnated polymer material
- Temperature Rating: -58ºF/+194ºF (-50ºC/+90ºC)
- Vibration Damping: Ensures smooth and quiet operation
- Straight outer diameter
- Inner-diameter channels divert dust from the shaft surface
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | IB10-01.x_t | SolidWorks >=2006 | Download |
