Floating Single Roller Pillow Block Bearing F-SPB-24-OPN-STG for 1.5″ Shaft Diameter, Scrapers, Grease Port

Floating Single Roller Bearing Pillow Block for a 1.5" shaft diameter. Scrapers and a top grease lubrication port included. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this.

  • Single Roller Bearing Pillow Block with Floating technology. It is recommended that you order F-SPB floater pillow blocks for one shaft while ordering regular roller pillow blocks for the other.
  • Use with 1.5 Inch Shaft Diameter
  • Open bearing style
  • Beryllium copper scraper is mounted to each end of the bearing assembly
  • Top Grease function enables re-greasing the main support roller 
  • Special grease is included for the grooves on top of each floating pillow block.
  • To learn more about turning a curve with a single Roller Pillow Block, please reference the catalogue's technical information on page 156.

3D Models

TypeFileFormatLink
3dF-SPB-24-OPN-STG.htmlhtmlView
cadF-SPB-24-OPN-STG.x_tSolidWorks >=2006Download
$361.40
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
2.8 lbs4.88 in3.9 in2.96 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased