Linear Ball Bearing - EP16G-AJ 16mm Adjustable
Adjustable Linear Ball Bearing with a 16mm ISO Metric ID (inner diameter). The slit down the side provides just the right leeway for adjusting.
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | EP16G-AJ.x_t | SolidWorks >=2006 | Download |

