Double Plain Linear Bearing DFPMR08C 8mm ID Round Flange End, Compensated Clearance

Double plain linear bearing, round-end-flange w/ an 8mm compensated ID. This closed-shell bearing features an extended aluminum housing and a Simplicity® self-lubricating FrelonGOLD® liner bonded directly to the bore for oil-free, maintenance-free linear motion, with rotational or oscillating shaft motion possible in harsh environments such as extreme temperatures, dirt, contamination, washdowns, weld splatter, vibration, and shock loads, where ball bearings can fail because of lubricant loss, corrosion, debris ingress, or dented ball raceways. The round-end flange includes pre-positioned mounting holes for fastening directly to machinery, making these bonded-liner plain bearings especially valuable where replacement downtime is costly, disruptive, or impractical.

  • Extended closed aluminum housing 
  • Round flanged end-mount 
  • Compensated ID running clearance (0.0015" per side) 
  • Self-lubricating FrelonGOLD® liner bonded to the bore for harsh environments
  • Valuable in critical machinery where downtime exceeds bearing cost
  • Optional liners include corrosive chemical resistant Frelon®J or FDA compliant Frelon®W for food and drug handling machinery
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Operates in any orientation with linear, rotational & oscillating shaft motion
  • Static Load Capacities up to 166,000 lb (740 kN) 
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Vibration Damping: Ensures smooth and quiet operation
  • Interchangeable with linear ball bearings and some bronze bushings 

3D Models

TypeFileFormatLink
3dDFPMR08C.htmlhtmlView
cadDFPMR08C.stepSTEP AP214Download
$76.61
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.06 lbs1.25 in1.77 in1.25 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

html
3dView
STEP AP214
cadDownload

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link