Ball Screw Assembly 10mmx2mmx500mm Flanged Nut BSR1002ATXR-0500-RSN-NNN-NNN-N

Linear ball screw assembly featuring a 10mm diameter screw and 2mm lead, with an extended 500mm length for applications requiring longer travel distances. The Grade 10 screw is made from induction-hardened 1050 steel. The cylindrical right-hand threaded flanged nut features a robust multi-liner ball return system, ensuring smooth, precise motion and enhanced durability.

  • Extended 500mm length 
  • Grade 10 Screw made of induction hardened 1050 steel
  • Flanged nut to the right design offers a straightforward installation with strong and secure mounting.
  • Designed to support static axial loads up to 2.144 kN (482 lb).
  • Equipped with polymer wipers to protect against contaminant ingress for reliable operation
$296.88
Details
Dimensions
Resources

Product Details

BSR1002AXRU-0500-CSN-NNN-NNN-N (10 mm, 2 mm, 500 mm):
This assembly stands out with a 500 mm length, maximizing the travel distance. With a 10 mm diameter and a 2 mm lead, it's tailored for applications requiring extended reach without sacrificing precision or load capacity.

Features & Benefits:

  • Extended 500 mm length for maximum travel in the BSR series.
  • 10 mm diameter supports higher loads with exceptional stability.
  • The 2 mm lead ensures accurate positioning across longer distances.
  • Designed for reliability in challenging environments, featuring polymer wipers and a robust ball return system.
  • Adaptable to custom requirements with various end machining options.

Product Dimensions

weightwidthlengthheight
0 lbs0 in0 in0 in

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link