Twin Roller Pillow Block - Linear Bearing TWN-24-OPN 1.5″ Shaft Diameter

Twin (TWN) Roller Bearing Pillow Block with an open bearing style for a 1.5″ diameter shaft covers twice the space on a linear shaft compared to a single roller pillow block (SPB). The twin pillow block features two sets of 3 opposing roller bearings mounted in a larger twin housing, as if two Single Roller Pillow Blocks (SPB) were fused together. This differs from Double (DPB) Pillow Blocks, which also have two sets of 3 rollers, but the DPB rollers are positioned side by side on a single-sized product.

  • The twin TWN blocks, like the double DPB blocks, have two sets of 3 opposing rollers that double the load capacity of a Single Roller Bearing Pillow Block (SPB) which has just 1 set of 3 opposing rollers
  • Each set of roller bearings consists of 1 fixed side roller, 1 eccentric side roller and a top support roller
  • Floating pillow blocks should be used for each opposing block when running on parallel shafts.
  • No scrapers (-S) and no lubrication port (-TG) - for both of these, choose the part number with -STG
  • The eccentric opposing roller in each set helps account for any small misalignment
  • Replacement kits of the FUBK Series include just one set of 3 opposing roller bearings, so be sure to buy two FUBK replacement kits for this product and other double or twin roller bearing pillow blocks

3D Models

TypeFileFormatLink
3dTWN-24-OPN.htmlhtmlView
cadTWN-24-OPN.stepSTEP AP214Download
$477.91
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
6.5 lbs4.75 in9 in2.96 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link