Twin Roller Pillow Block - Linear Bearing TWN-20-OPN 1.25″ Shaft Diameter

Twin Roller Bearing Pillow Block with an open bearing style for a 1.25" diameter shaft covers twice the space on a linear shaft compared to a single roller pillow block (SPB). The twin pillow block features two sets of 3 opposing roller bearings mounted in a larger twin housing, as if two Single Roller Pillow Blocks (SPB) were fused together. This differs from Double (DPB) Pillow Blocks, which also have two sets of 3 rollers, but the DPB rollers are positioned side by side on a single-sized product.

  • The twin TWN blocks, like the double DPB blocks, have two sets of 3 opposing rollers that double the load capacity of a Single Roller Bearing Pillow Block (SPB) which has just 1 set of 3 opposing rollers
  • Each set of roller bearings consists of 1 fixed side roller, 1 eccentric side roller and a top support roller
  • Floating pillow blocks should be used for each opposing block when running on parallel shafts.
  • No scrapers (-S) and no lubrication port (-TG) - for both of these, choose the part number with -STG
  • The eccentric opposing roller in each set helps account for any small misalignment
  • Replacement kits of the FUBK Series include just one set of 3 opposing roller bearings, so be sure to buy two FUBK replacement kits for this product and other double or twin roller bearing pillow blocks

3D Models

TypeFileFormatLink
3dTWN-20-OPN.htmlhtmlView
cadTWN-20-OPN.x_tSolidWorks >=2006Download
$416.40
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
4.4 lbs4 in7.5 in2.65 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Roller Pillow Block Catalog
catalogOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased