Single Roller Pillow Block SPB-48-OPN for 3″ Shaft Diameter

Single Linear Roller Bearing Pillow Block for a 3-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution. 

  • Fits a 3" linear shaft
  • No scrapers on each end
  • No Top Grease Option
  • FUBK series replacement kits include the same set of roller bearings: a fixed side roller, an eccentric side roller, and a top support roller
  • Use floating pillow blocks with part numbers starting with F- for each opposing block on parallel shafts
  • To learn more about turning a curve with a Single Roller Pillow Block, please reference the catalog's technical information on page 156

3D Models

TypeFileFormatLink
3dSPB-48-OPN.htmlhtmlView
cadSPB-48-OPN.x_tSolidWorks >=2006Download
$716.50
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
14 lbs8.38 in5.5 in5.7 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Roller Pillow Block Catalog
catalogOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased