Single Roller Pillow Block SPB-20-OPN for 1.25″ Shaft Diameter

Single Linear Roller Bearing Pillow Block for a 1.25-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution. 

  • Fits a 1.25" linear shaft
  • No scrapers on each end
  • No Top Grease Option
  • FUBK series replacement kits include the same set of roller bearings: a fixed side roller, an eccentric side roller, and a top support roller
  • Use floating pillow blocks with part numbers starting with F- for each opposing block on parallel shafts
  • To learn more about turning a curve with a Single Roller Pillow Block, please reference the catalog's technical information on page 156

3D Models

TypeFileFormatLink
3dSPB-20-OPN.htmlhtmlView
cadSPB-20-OPN.x_tSolidWorks >=2006Download
$203.83
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
2 lbs4 in3.38 in2.65 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Roller Pillow Block Catalog
catalogOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased