Square Flanged Plain Linear Bearing SFPJ10C JIS Metric 10mm Compensated
Plain Linear Bearing, square flanged, with a 10mm JIS Metric compensated ID consisting of an aluminum housing with a self-lubricating FrelonGOLD® liner for maintenance-free linear, rotational and oscillating movement in harsh conditions like extreme heat, dirt and vibration.
- Square Flanged Aluminum Linear Bearing
- Self-lubricating FrelonGOLD® liner
- JIS Metric (Japanese Industrial Standards)
- Compensated ID running clearance (0.0015" per side)
- Optional liners: Frelon®J (corrosive chemical resistant) and Frelon®W (FDA Compliant for food and drug handling machinery)
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Maximum speed: Up to 8 m/s (315 in/s)
- Vibration Damping: Ensures smooth and quiet operation
