Ball Screw Linear Actuator - MUK65-0141-2005-1-RA-0 - Length: 141mm
Ball Screw Linear Actuator of 141mm length with a profile rail carriage and two 20mm recirculating ball bearing profile rail guideways. All MUK actutors have 65mm width (the rail width) and 145mm height and a 20mm ball screw diameter.
- Ball screw driven with profile rail carriage
 - Screw diameter: 20mm
 - Length: 141mm
 - 05 ball screw pitch
 - Two 20mm recirculating ball profile rail guideways
 - Lead: 5mm
 - Rail width: 65mm
 - One Carriage (dual carriage optional)
 - Max Load: 8500N (1910 lbs)
 - Class 7 (52 µm/300 mm ) travel accuracy ball screw
 - Compact aluminum profile incorporates t-slots for easy sensor mounting
 




