Single Roller Pillow Block MSPB-30-OPN for a 30mm diameter shaft

Single Roller Bearing Pillow Block (SPB Series) for a 30mm shaft diameter. Comes with 1 set of 3 opposing roller bearings, including a regular roller, an eccentric roller and a top support roller.

  • Single Roller Bearing Pillow Block
  • Use with a Linear Shaft of 30mm Diameter
  • Use a "Floating" part number for an opposing pillow block on a parallel shaft
  • Open bearing style
  • Special grease is included for the grooves on top of each floating pillow block
  • FUBK Replacement Roller Packs available. One pack suffices for an SPB product
  • To learn more about turning a curve with a single Roller Pillow Block, please reference the catalogue's technical information on page 156

3D Models

TypeFileFormatLink
3dMSPB-30-OPN.htmlhtmlView
cadMSPB-30-OPN.x_tSolidWorks >=2006Download
$223.48
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
2 lbs4 in3.38 in2.63 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased