Double Linear Ball Bearing JPKC30G 30mm JIS Metric - Square Flanged Center Mount
Twin linear ball bearing with JIS 30mm ID, square flanged center-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings. The double-size design is equivalent to two standard linear ball bearings mounted back to back, allowing it to handle more load. The square flange allows secure mounting to a machine frame or plate. For best performance, use in applications where routine maintenance and clean operating conditions can be maintained.
- JIS Metric (Japanese Industrial Standards) for various machines made in Asia
- Double size is the equivalent of two standard-sized bearings mounted back to back
- Temperature Range: -4/+176°F (-20/+80°C)
- Static Load Capacities: Up to 1700 lb (7900 N)
- Dynamic Load Capacities: Up to 850 lb (3800 N)
- Size interchangeable with industry standards and our Simplicity plain linear bearings
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | JPKC30G.x_t | SolidWorks >=2006 | Download |
