Linear Ball Bearing Square Flange JPK08GW 8mm JIS Metric, Double Wide, End Mount
Linear ball bearing, square flanged and double sized, 8mm ID JIS Metric, with an end flange mount. Boasts a long heat-treated alloy steel shell for durability and double seals for extra protection. With a low coefficient of friction for enhanced speed and a resin retainer polymer cage to minimize noise, this twin sized linear ball bearing has an advantage in cantilevered applications over plain bearings and standard sized ball bearings.
- JIS Metric (Japanese Industrial Standards) for various machines made in Asia
- Double size is the equivalent of two standard-sized bearings mounted back to back
- Temperature Range: -4/+176°F (-20/+80°C)
- Size interchangeable with industry standards and our Simplicity plain linear bearings
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | JPK08GW.x_t | SolidWorks >=2006 | Download |
