Twin Pillow Block Linear Ball Bearing Open - IPPWN32G 2.00″
Twin Linear Ball Bearing Pillow Block, open shelled, with a 2″ ID (inner diameter) bearing inside a housing made of aluminum alloy. Features a low coefficient of friction for smooth operation, a heat-treated alloy steel shell for durability, a resin retainer polymer cage to reduce noise, and standard double seals at no extra cost.
- Open shell design for use with rail supported round linear shafts
- Twin/Double size equal to two standard bearings mounted back-to-back
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes: Available from 1/4″ to 2” and 8mm to 50mm
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | IPPWN32G.x_t | SolidWorks >=2006 | Download |