Linear Ball Bearing IP32G 2.00″ Closed
Linear Ball Bearing, closed, with a 2″ inner diameter (ID). Interchangeable with industry standards, this bearing has a low coefficient of friction, a heat-treated alloy steel shell for durability, and a resin retainer polymer cage to reduce noise.
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes: Available from 1/4″ to 2” Inch Series
- Double Seals: Included as standard at no additional cost
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | IP32G.x_t | SolidWorks >=2006 | Download |