Linear Ball Bearing - Square Flange EPK40GW 40mm End Mount, Double Wide
Square Flanged Linear Ball Bearing, End Mount, with a 40mm ISO Metric inner diameter and double wide design for higher cantilevered load capacity. The heat-treated alloy steel shell ensures durability, while the resin retainer polymer cage minimizes noise and the low coefficient of friction enhances speed.
- Temperature Range: -4/+176°F (-20/+80°C)
- End Flange Mount and Double Size to handle more cantilevered loads
- Variant ID Sizes: From 1/4" to 2” Inch Series & 8mm to 50mm Metric Series
- Static Load Capacities: Up to 1700 lb (7900 N)
- Dynamic Load Capacities: Up to 850 lb (3800 N)
- Interchangeable: Compatible with industry standards
- Low Coefficient of Friction: Enhances speed
- Double Seals: Included as standard at no additional cost
- Use double sized plain bearings in dirty, high particulate conditions
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | EPK40GW.x_t | SolidWorks >=2006 | Download |