Linear Ball Bearing - Square Flange EPK08GW 8mm End Mount, Double Wide
Square Flanged Linear Ball Bearing, End Mount with an 8mm ID, center mount and double wide design for higher cantilevered load capacity. The heat-treated alloy steel shell ensures durability, while the resin retainer polymer cage minimizes noise and the low coefficient of friction enhances speed.
- Temperature Range: -4/+176°F (-20/+80°C)
- End Flange Mount and Double Size to handle more cantilevered loads
- Variant ID Sizes: From 1/4″ to 2” Inch Series & 8mm to 50mm Metric Series
- Static Load Capacities: Up to 1700 lb (7900 N)
- Dynamic Load Capacities: Up to 850 lb (3800 N)
- Interchangeable: Compatible with industry standards
- Low Coefficient of Friction: Enhances speed
- Double Seals: Included as standard at no additional cost
- Use double sized flanged plain bearings in dirty, high particulate conditions
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | EPK08GW.x_t | SolidWorks >=2006 | Download |