Double Plain Linear Bearing DFPMR16C 16mm ID Round Flange End, Compensated Clearance

Extended Plain Linear Bearing with a 16mm compensated ID consisting of a round flanged aluminum housing (end mount) with a self-lubricating FrelonGold® lining for maintenance-free linear, rotational or oscillating motion in harsh conditions like extreme heat, dirt, and vibration.

  • Extended aluminum housing with a self-lubricating FrelonGOLD® liner
  • Round Flanged End  
  • Compensated ID running clearance (0.0015" per side) 
  • Optional liners include corrosive chemical resistant Frelon®J or FDA compliant Frelon®W for food and drug handling machinery
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Operates in any orientation with linear, rotational & oscillating shaft motion
  • Static Load Capacities up to 166,000 lb (740 kN) 
  • Variant ID sizes are 5mm to 80mm ISO Metric
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet (3.7 meters)
  • Vibration Damping: Ensures smooth and quiet operation
  • Interchangeable with linear ball bearings and some bronze bushings 
$80.17
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.24 lbs1.8 in2.75 in1.8 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link