Double Plain Linear Bearing - Round Flange End - DFPJR40C 40mm JIS Metric Compensated ID
Extended Plain Linear Bearing with a 40mm JIS Metric compensated ID inside a round flanged aluminum housing (end mount) with a self-lubricating FrelonGold® lining for maintenance-free linear, rotational or oscillating motion in harsh conditions like extreme heat, dirt, and vibration.
- Extended closed aluminum housing with self-lubricating FrelonGOLD® liner
- Round Flanged End
- Compensated ID running clearance (0.0015" per side)
- Optional liners include corrosive chemical resistant Frelon®J or FDA compliant Frelon®W for food and drug handling machinery
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Operates in any orientation with linear, rotational & oscillating shaft motion
- Static Load Capacities up to 166,000 lb (740 kN)
- Maximum Speed: Up to 8 m/s (315 in/s)
- Shaft Lengths: Up to 12 feet (3.7 meters)
- Vibration Damping: Ensures smooth and quiet operation
- Interchangeable with linear ball bearings and some bronze bushings
