Plain Linear Bearing SFPM Square Flanged

Plain Linear Bearings - Square Flanged Simplicity®

Simplicity® square flanged plain linear bearings are single-sized, self-lubricating linear motion components with a FrelonGOLD® liner bonded directly to a square flanged aluminum alloy body, so the lined housing itself acts as the bearing surface rather than containing a separate bearing insert. The square flange provides stable bolt-down mounting at one end of the bearing, while the aluminum body delivers strong, lightweight support. The FrelonGOLD® liner provides smooth, low-friction travel without external lubrication and is well suited for harsh conditions such as extreme heat, dirt, vibration, contamination, washdown exposure, and high-downtime replacement applications. These bearings are available in metric and JIS sizes from 6mm to 80mm, with precision running clearance (0.0005" per side) and compensated running clearance (0.0015" per side) options to match shaft fit to application needs. Optional liner materials include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for food, packaging, medical, and washdown environments. Static loads are supported up to 284,000 N (63,900 lb).

More About Plain Linear Bearings - Square Flanged Simplicity®

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
49 products
Square flanged plain linear bearing with a 30mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. The square flange allows secure mounting to a machine frame or plate, while the bore lining supports maintenance-free..
$98.60
Square flanged plain linear bearing with a 40mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. The square flange allows secure mounting to a machine frame or plate, while the bore lining supports maintenance-free..
$179.58
Square flanged plain linear bearing with a 25mm ID, a precision running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. Unlike recirculating ball bearings, the FrelonGOLD® sliding surface has no rolling elements to jam, seize, or contaminate, making..
$68.35
Square flanged plain linear bearing with an 8mm ID, a precision running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. Unlike recirculating ball bearings, the sliding surface has no rolling elements to jam, seize, or contaminate, making it..
$36.43
Round flanged plain linear bearing with a 20mm ID. A precision running clearance provides a closer fit between the shaft and bearing for smooth, accurate motion in applications where reduced play is desired. The FrelonGOLD® liner, bonded to the bore of the lightweight, durable flanged aluminum housing, ensures maintenance-free performance..
$57.60
Square flanged plain linear bearing with an 8mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. The square flange allows secure mounting to a machine frame or plate, while the bore lining supports maintenance-free..
$36.43
Square flanged plain linear bearing with a 16mm ID, a precision round shaft running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. Unlike recirculating ball bearings, the sliding surface has no rolling elements to jam, seize, or contaminate,..
$46.04
Square flanged plain linear bearing with a 10mm JIS Metric precision ID consisting of an aluminum housing with a self-lubricating FrelonGOLD® liner for maintenance-free linear, rotational and oscillating movement in harsh conditions like extreme heat, dirt and vibration.  Square Flanged Aluminum Linear Bearing Self-lubricating FrelonGOLD® liner JIS Metric (Japanese Industrial..
$38.66
Square flanged plain linear bearing with a 60mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. The square flange allows secure mounting to a machine frame or plate, while the bore lining supports maintenance-free..
$399.24
Square flanged plain linear bearing with a 50mm ID. A compensated running clearance of 0.0015" per side allows pairing with another bearing on a parallel shaft with imperfect alignment, while the FrelonGOLD® liner, bonded to the bore of the lightweight, durable flanged aluminum housing, ensures maintenance-free performance in harsh conditions..
$233.15
Square flanged plain linear bearing of 25mm ISO Metric ID (inner diameter) and part of the Simplicity® product line. Compensated running clearance of 0.0015” per side allows pairing with another bearing on a parallel shaft with imperfect alignment, while the FrelonGOLD® liner ensures maintenance-free performance in harsh conditions like dirt,..
$68.35
Square flanged plain linear bearing with a 16mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. The square flange allows secure mounting to a machine frame or plate, while the bore lining supports maintenance-free..
$46.04
Square flanged plain linear bearing with a 12mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. The square flange allows secure mounting to a machine frame or plate, while the bore lining supports maintenance-free..
$39.45
Square flanged plain linear bearing with a 12mm ID, a precision round shaft running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. Unlike recirculating ball bearings, the sliding surface has no rolling elements to jam, seize, or contaminate,..
$39.45
Square flanged plain linear bearing with a 25mm JIS Metric precision ID consisting of an aluminum housing with a self-lubricating FrelonGOLD® liner for maintenance-free linear, rotational and oscillating movement in harsh conditions like extreme heat, dirt and vibration.  Square Flanged Aluminum Linear Bearing Self-lubricating FrelonGOLD® liner JIS Metric (Japanese Industrial..
$68.35
Square flanged plain linear bearing with a 20mm JIS Metric precision ID consisting of an aluminum housing with a self-lubricating FrelonGOLD® liner for maintenance-free linear, rotational and oscillating movement in harsh conditions like extreme heat, dirt and vibration.  Square Flanged Aluminum Linear Bearing Self-lubricating FrelonGOLD® liner JIS Metric (Japanese Industrial..
$55.90
Plain Linear Bearing, square flanged, with a 12mm JIS Metric compensated ID consisting of an aluminum housing with a self-lubricating FrelonGOLD® liner for maintenance-free linear, rotational and oscillating movement in harsh conditions like extreme heat, dirt and vibration.  Square Flanged Aluminum Linear Bearing Self-lubricating FrelonGOLD® liner JIS Metric (Japanese Industrial..
$40.61
Square flanged plain linear bearing, 80mm JIS ID, precision running clearance, and a standard-size aluminum housing featuring a self-lubricating FrelonGOLD® liner bonded to the bore of the housing. The flange allows secure mounting to a machine frame or plate, while the lined bore supports maintenance-free linear, rotational, and oscillating motion..
$724.42
Square Flanged Plain Linear Bearing 80mm JIS Metric ID (inner diameter). Compensated running clearance on the inner diameter 0.0015” per side.   Square Flange Compensated ID JIS Metric (Japanese Industrial Standards) Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Straight outer diameter..
$670.76
Square flanged plain linear bearing with an 80mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. The square flange allows secure mounting to a machine frame or plate, while the bore lining supports maintenance-free..
$670.76
49 products

Plain Linear Bearings - Square Flanged Simplicity®

49 products

Simplicity® square flanged plain linear bearings are single-sized, self-lubricating linear motion components with a FrelonGOLD® liner bonded directly to a square flanged aluminum alloy body, so the lined housing itself acts as the bearing surface rather than containing a separate bearing insert. The square flange provides stable bolt-down mounting at one end of the bearing, while the aluminum body delivers strong, lightweight support. The FrelonGOLD® liner provides smooth, low-friction travel without external lubrication and is well suited for harsh conditions such as extreme heat, dirt, vibration, contamination, washdown exposure, and high-downtime replacement applications. These bearings are available in metric and JIS sizes from 6mm to 80mm, with precision running clearance (0.0005" per side) and compensated running clearance (0.0015" per side) options to match shaft fit to application needs. Optional liner materials include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for food, packaging, medical, and washdown environments. Static loads are supported up to 284,000 N (63,900 lb).