Plain Linear Bearings in Double Square Flanged End Mount Housings
Ways to Order
Two Simplicity™ plain linear bearings in a square flanged end-mount housing are inserted end to end to create an extended bonded internal bore surface for higher load capacity, greater stability, and support of linear, rotational, and oscillating motion on round shafting. The square flange at the end mounts directly to a machine plate, frame, or structure, while the two-bearing arrangement increases the supported bearing length without requiring separate housings.
The inserted bearings use self-lubricating FrelonGOLD® liners bonded directly to the bearing ID for smooth, oil-free operation and low maintenance. With no recirculating balls or rolling elements, they perform well in dirty, hot, and high-vibration environments while helping damp vibration and maintain consistent motion. Optional Frelon® J is available for corrosive chemical environments, while FDA-compliant Frelon® W is available for food and pharmaceutical applications.
- Static load capacities up to 7,600 lb (33,800 N)
- ID sizes: 1/2", 3/4", or 1" (inch only)
- Precision ID running clearance: 0.0005" per side, or compensated: 0.0015" per side
- Two Simplicity™ plain linear bearings inserted end to end
- Extended bonded internal bore surface for increased load support and stability
- Square flanged end-mount housing for direct attachment to a plate, frame, or structure
- Self-lubricating FrelonGOLD® liner for smooth, oil-free operation
- Optional Frelon® J for corrosive chemical environments
- Optional FDA-compliant Frelon® W for food and pharmaceutical applications
- Supports linear, rotational, and oscillating motion on round shafting
- Temperature range: -400°F to +400°F (-240°C to +204°C)
- Bearings and mounts withstand very dirty, hot, and high-vibration conditions
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.