Industrial Drawer Slides - Face Mount SDF Series
Ways to Order
Face mount telescoping drawer slides are linear rail assemblies mounted from a front-facing surface that use a ball cage slide mechanism to provide smooth, controlled extension and retraction. Full-extension variants allow the moving section to travel beyond the length of an individual rail. In a face mount configuration, the rail sections are arranged face-to-face, creating a more enclosed profile around the ball cage and rolling elements to help shield them from dust, debris, wood chips, and other light contamination. This style of drawer slide is useful when a slide needs guided extension with added protection for exposed motion systems, rather than prioritizing maximum reach as with a rear mounting surface. PBC Linear’s SDF heavy-duty drawer slide series uses hardened steel SDP rail sections in this face-to-face arrangement for full-extension travel in factory floors, packaging machinery, woodworking equipment, industrial enclosures, service panels, and equipment access applications. Available with single- or double-direction stroke configurations, the series supports strokes up to 2026mm, rail lengths from 130mm to 1970mm, and load capacities up to 1909N.
• Dust-Resistant Design: Protects ball elements from debris
• Telescoping Face-Mounted Configuration: Extended travel with added protection
• Design Flexibility: Single and double direction strokes available
• Maximum Stroke: Up to 2,026 mm
• Rail Lengths Available: 130 mm to 1,970 mm
• Load Capacity: Up to 1,909 N
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.