Ball Screw Assembly 10mmx2mmx200mm Flanged Nut BSR1002ATXR-0200-RSN-NNN-NNN-N

Miniature Ball Screw Assembly with a 10mm diameter, a 2mm lead and length of 200mmm. The Grade 10 screw is made from induction-hardened 1050 steel. The cylindrical right-hand threaded flanged nut features a robust multi-liner ball return system, ensuring smooth, precise motion and enhanced durability.

  • 10 mm diameter for high strength and support in demanding applications
  • 2 mm lead provides precision motion control, suitable for a range of industries
  • 200 mm length designed for compact spaces requiring precise linear motion
  • Flanged nut threaded to the right facilitates easy mounting to machine plates or blocks
  • Multi-liner ball return system ensures reliable, smooth operation
  • Static axial load capacity of 2.144 kN (482 lb) handles significant forces
  • Polymer wipers at each nut end maintain cleanliness, prolonging assembly life
  • Available assembled for convenience or unassembled for custom applications
$180.47
Configure Custom Features
Resources

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link