Ball Screw Assembly - External Threaded Nut BSR0802ATXR-0250-TRS-NNN-NNN-N 8mmx2mmx250mm

Miniature ball screw assembly with an 8 mm diameter Grade 10 screw and 2 mm lead, combining precise motion with a longer 250 mm travel for fast positioning over extended distances. A cylindrical nut with right-hand external threads enables simple, secure mounting, while precision-rolled construction maintains accuracy across the full screw length. Available with a left-hand threaded nut and custom lengths via the configurator; design supplied without wipers.

  • Cylindrical nut with external thread facing right
  • External threads allow for simple and secure mounting
  • No wipers
  • Precision rolled ball screws achieve high accuracy over the screw length
  • Consult the custom configurator for a nut with thread facing left and custom lengths
  • Standard fit nut (0.05 mm max backlash)
  • For a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator
$153.13
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weight
0.3 lbs

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

News & Blogs

Miniature Ball Screws Available
blogOpen Link