Ball Screw Assembly 8mmx2mmx250mm Flanged Nut BSR0802ATXR-0250-RSN-NNN-NNN-N

Miniature Metric Ball Screw Assembly with a Flanged Nut, an 8mm screw diameter, a 2mm lead and 250mm length - This specific model boasts a user-friendly flanged nut to the right, enabling effortless integration into your assemblies. It is designed for secure mounting to plates or blocks, courtesy of the conveniently located bolt or screw holes on the flange. 

  • Size: 8mm diameter x 2mm lead
  • Ensures a standard, no preload condition with backlash clearance tightly controlled to 0.05 mm MAX
  • Capable of handling a static axial load up to 2.144 kN (482 lb.)
  • Incorporates a sophisticated multi-liner ball return system for enhanced operational smoothness
  • Equipped with polymer wipers at the nut ends, safeguarding against contamination by debris
  • Offers both standard and custom-machined journals, available in Fixed or Floating designs
  • Both fixed and floating end blocks are offered, catering to a variety of installation needs
  • Available as pre-assembled for ease of installation or unassembled for custom applications
  • Inquire about our tailored ball screw designs for bespoke application requirements

The BSR0802AXRU-0250-RSN-NNN-NNN-N model is engineered for those who need high performance in a compact form factor, offering unparalleled precision and reliability.

$185.37
Configure Custom Features
Resources

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link