Ball Screw Assembly - Cylindrical Nut BSR0802ATXR-0250-CNS-NNN-NNN-N 8mmx2mmx250mm

Miniature ball screw assembly with a cylindrical nut, featuring an 8 mm diameter, 2 mm lead, and 250 mm length for compact, efficient linear motion with precise, fast positioning. Grade 10 accuracy class. Equipped with wipers.

  • The 2 mm lead is suitable for rapid adjustments.
  • Durable, corrosion-resistant design supports high loads
  • Equipped with self-lubricating polymer wipers for reduced maintenance.
  • Easy integration with standard mounts
  • Standard fit nut (0.05 mm max backlash)
  • For a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator
$141.01
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weight
0.3 lbs

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

News & Blogs

Miniature Ball Screws Available
blogOpen Link

Customers also purchased