Ball Screw Assembly - Cylindrical Nut BSR08025TXR-0150-CNS-NNN-NNN-N 8mmx2.5mmx150mm

Miniature ball screw assembly, 8mm diameter, 2.5mm lead, 150mm length — delivering faster travel per revolution while maintaining precision in a compact form factor. BSR series with Grade 10 accuracy class for reliable linear motion in space-constrained applications.

  • 8mm diameter with a unique 2.5mm lead for efficient and rapid positioning.
  • 150 mm length provides compact linear motion solutions.
  • Multi-liner ball return system for smooth cycling; enhanced load capacity.
  • Polymer wipers at each end maintain cleanliness, extending operational life.
  • Cylindrical nut design for space-saving installation in precision applications.
  • Standard fit nut (0.05 mm max backlash)
  • For a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator

Available Lengths:

$134.15
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weight
0.3 lbs

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

News & Blogs

Miniature Ball Screws Available
blogOpen Link

Customers also purchased