Ball Screw Assembly 8mmx1mmx150mm Flanged Nut BSR0801ATXR-0150-FRS-NNN-NNN-N

Miniature Ball Screw Assembly model with a 1mm screw lead and screw diameter of 8mm, which enhances the assembly's load-bearing capabilities. The 150mm length and flanged nut (threading to the right) make it versatile for medium-scale applications.

  • 8 mm diameter provides enhanced strength and load capacity.
  • The flanged nut (to the right) design facilitates quick installation and removal.
  • Polymer wipers and a multi-liner ball return system ensure reliable, clean operation.
  • Suitable for a wide range of applications, from industrial automation to precision instruments.
  • Standard fit nut (0.05 mm max backlash)
  • For a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator

Available Lengths:

$175.58
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weight
0.3 lbs

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

News & Blogs

Miniature Ball Screws Available
blogOpen Link

Customers also purchased