DFPMR (Metric) Round Flange Double Bearing

Double Plain Linear Bearings - Round Flanged, End Mount

Round flanged end-mounted double plain linear bearings combine the high-load, self-lubricating performance of Simplicity® plain bearing technology with an extended bearing body and a round mounting flange located at one end. The wider bearing surface distributes loads over a larger area and provides greater load capacity and stability for demanding round-shaft linear motion applications.

The aluminum bearing body contains a Frelon® liner bonded directly to the inside diameter. Unlike recirculating ball bearings, Simplicity® bearings have no rolling elements, allowing them to operate without external lubrication while providing smooth, quiet motion with excellent vibration damping. The Frelon® liner also helps tolerate dirt and other contaminants that can interfere with rolling-element bearings, making these bearings well suited for industrial automation, material handling, packaging, machine tools and other equipment operating in less-than-ideal environments.

The round flange positioned at the end of the bearing provides a simple, compact method of mounting the bearing directly to a machine plate, frame or structural member. Because the flange is located at one end rather than at the center of the bearing, the extended bearing body can project through or beyond the mounting surface, which can simplify installation and make more efficient use of available machine space.

FrelonGOLD® is the standard liner for general industrial applications. Frelon® J is available for applications involving corrosive chemicals or washdown conditions, while Frelon® W is available for food and pharmaceutical machinery requiring FDA-compliant materials. Standard and compensated ID running-clearance options allow the bearing fit to be matched to the shaft and application requirements.

More About Double Plain Linear Bearings - Round Flanged, End Mount

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
44 products
JIS double plain linear bearing, round end flange, 60mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$627.28
JIS double plain linear bearing, round end flange, 50mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$423.18
JIS double plain linear bearing, round end flange, 60mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$627.28
JIS double plain linear bearing, round end flange, 40mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$287.67
JIS double plain linear bearing, round end flange, 35mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$237.75
JIS double plain linear bearing, round end flange, 35mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$237.75
JIS double plain linear bearing, round end flange, 40mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$287.67
JIS double plain linear bearing, round end flange, 30mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$162.71
JIS double plain linear bearing, round end flange, 25mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$111.07
JIS double plain linear bearing, round end flange, 30mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$162.71
JIS double plain linear bearing, round end flange, 25mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$111.07
JIS double plain linear bearing, round end flange, 16mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$78.21
JIS double plain linear bearing, round end flange, 20mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$92.26
JIS double plain linear bearing, round end flange, 20mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$92.26
Double Plain Linear Bearing of 12mm JIS Metric ID with a round flange (end-mounted) and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$67.04
Double Plain Linear Bearing of 12mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$67.04
Double Plain Linear Bearing of 13mm JIS Metric ID with a round flange (end-mounted) and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.38
Double Plain Linear Bearing of 13mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.38
Double Plain Linear Bearing of 8mm JIS Metric ID with a round flange (end-mounted) and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$76.61
Double Plain Linear Bearing of 8mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$76.61

Double Plain Linear Bearings - Round Flanged, End Mount

44 products

Round flanged end-mounted double plain linear bearings combine the high-load, self-lubricating performance of Simplicity® plain bearing technology with an extended bearing body and a round mounting flange located at one end. The wider bearing surface distributes loads over a larger area and provides greater load capacity and stability for demanding round-shaft linear motion applications.

The aluminum bearing body contains a Frelon® liner bonded directly to the inside diameter. Unlike recirculating ball bearings, Simplicity® bearings have no rolling elements, allowing them to operate without external lubrication while providing smooth, quiet motion with excellent vibration damping. The Frelon® liner also helps tolerate dirt and other contaminants that can interfere with rolling-element bearings, making these bearings well suited for industrial automation, material handling, packaging, machine tools and other equipment operating in less-than-ideal environments.

The round flange positioned at the end of the bearing provides a simple, compact method of mounting the bearing directly to a machine plate, frame or structural member. Because the flange is located at one end rather than at the center of the bearing, the extended bearing body can project through or beyond the mounting surface, which can simplify installation and make more efficient use of available machine space.

FrelonGOLD® is the standard liner for general industrial applications. Frelon® J is available for applications involving corrosive chemicals or washdown conditions, while Frelon® W is available for food and pharmaceutical machinery requiring FDA-compliant materials. Standard and compensated ID running-clearance options allow the bearing fit to be matched to the shaft and application requirements.


  • Extended Simplicity® plain bearing with round flange positioned at one end
  • Metric and JIS sizing options
  • Aluminum body with Frelon® liner bonded directly to the bearing ID
  • FrelonGOLD® standard liner; optional Frelon® J and Frelon® W liners
  • Self-lubricating design for oil-free operation
  • No recirculating balls or other rolling elements
  • Excellent vibration damping and quiet linear motion
  • Handles dirt and contamination better than many rolling-element bearing designs
  • End-mounted round flange allows direct mounting to machine plates and frames while the bearing body extends through or beyond the mounting surface
  • ID sizes: 6 mm to 60 mm
  • Static load capacities up to 188,000 N (42,200 lb)
  • Standard ID running clearance: 0.0005" per side
  • Compensated ID running clearance: 0.0015" per side