Miniature Linear Rails - Linear Guide

Miniature Linear Rail Guides - Mini-Rail® Slides

Miniature linear rails are components of compact linear guide systems that include a carriage and carry loads with precise straight-line motion on one axis with a single degree of freedom using sliding contact or rolling elements. Sliding contact is the focus of the Mini-Rail line at PBC Linear. The rails are made of ceramic-coated aluminum and pair with anodized aluminum carriages underlined with self-lubricating FrelonGOLD®, creating a smooth gliding surface with no metal on metal contact, known as Gliding Surface Technology™ (GST). These guides require minimal maintenance and are suited for dirty and high-temperature environments. Rails and carriages are dimensionally interchangeable with industry-standard sizes and are stocked for quick delivery. Available in five rail widths—7, 9, 12, 15, and 20 mm—and rail lengths up to 3600 mm (141.7 in), Mini-Rail guides offer a small footprint with corrosion resistance. The absence of rolling elements reduces the risk of catastrophic failure and improves performance under vibration and shock.

More About Miniature Linear Rail Guides - Mini-Rail® Slides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
21 products
Miniature Linear Guide with a 20mm base width and 400mm length with a ceramic coated aluminum linear rail with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology. Compatible carriage: MR20C 20mm base width and 400mm length ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail..
$60.06
21 products

Miniature Linear Rail Guides - Mini-Rail® Slides

21 products

Miniature linear rails are components of compact linear guide systems that include a carriage and carry loads with precise straight-line motion on one axis with a single degree of freedom using sliding contact or rolling elements. Sliding contact is the focus of the Mini-Rail line at PBC Linear. Precision carriages are normally sold in conjunction with rail and fitted to each other. There is no guarantee of fit with existing carriage and is non-returnable. The rails are made of ceramic-coated aluminum and pair with anodized aluminum carriages underlined with self-lubricating FrelonGOLD®, creating a smooth gliding surface with no metal on metal contact, known as Gliding Surface Technology™ (GST). These guides require minimal maintenance and are suited for dirty and high-temperature environments. Rails and carriages are dimensionally interchangeable with industry-standard sizes and are stocked for quick delivery. Available in five rail widths—7, 9, 12, 15, and 20 mm—and rail lengths up to 3600 mm (141.7 in), Mini-Rail guides offer a small footprint with corrosion resistance. The absence of rolling elements reduces the risk of catastrophic failure and improves performance under vibration and shock.

  • Available in five rail width sizes: 7, 9, 12, 15, and 20 mm
  • Rail lengths up to 3600 mm (141.7 in)
  • Ceramic-coated aluminum linear rails and anodized aluminum carriages
  • Self-lubricating FrelonGOLD® Liner
  • ISO Metric Only
  • Compact design leaves a small footprint
  • Corrosion resistant - Ideal for harsh high temperature environments
  • No rolling elements eliminates possibility of catastrophic failure
  • Withstands vibration and shock

Frequently Asked Questions

What is Gliding Surface Technology for Linear Rail Guides?
Gliding Surface Technology™ (GST) is a sliding-contact linear rail guide design that uses a self-lubricating liner between the rail and carriage for smooth, low-maintenance motion. The liner eliminates metal-to-metal contact, which is ideal for applications with high vibration, shock, dirt, and contamination
How can rolling-element linear rails fail?
Linear rails that use rolling elements such as ball bearings or rollers can fail if debris, poor lubrication, shock loads, or wear damage the rolling components. Because motion depends on these elements, failure can be more sudden than with sliding-contact rail designs.