PBC Linear Shafting and Rails

Linear Shafts (Shafting) and Support Rails

Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies come in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.

More About Linear Shafts (Shafting) and Support Rails

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

772 products
Solid Linear Shaft of Ceramic Coated Aluminum, 16mm diameter, 600mm length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$29.80
Solid Linear Shaft of Ceramic Coated Aluminum, 5/8" diameter, 24" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$30.26
Linear support rail, undrilled, 12" in length and made for a 5/8" diameter linear shaft, sold separately. A support rail is a linear rail on top of which shafts can handle heavy loads without sagging or binding. This solid aluminum rail, made in the USA with advanced cold stamp manufacturing,..
$34.35
Pre-Drilled Linear Support Rail of 12" length, made for a 5/8" diameter linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear® factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails. Linear Support Rail only - Shafts sold separately Pre-Drilled..
$64.05
Pre-Drilled Linear Support Rail of 300mm length, made for a 16mm diameter linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear® factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails. Linear Support Rail only - Shafts sold separately Pre-Drilled..
$83.92
Linear shaft of 440C stainless steel with 1/2" diameter and 12" length. The solid, undrilled round shaft features RC 50 Plus™ hardness and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. This shaft is not tapped, meaning it has no internally threaded hole at..
$33.12
Pre-Drilled Linear Support Rail of 360mm length, made for a 12mm diameter linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear® factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails. Linear Support Rail only - Shafts sold separately Pre-Drilled..
$82.30
Solid Linear Support Rail of 360mm length, made to hold a 12mm diameter linear shaft that uses open style bearings. Crafted of cold stamped aluminum, this rail is undrilled but matching pre-drilled variants have PD part numbers. Shafts are sold separately. Not Drilled - Choose the PD part numbers for..
$37.81
Low Profile Steel Linear Support Rail for Shafts of 3/4" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 3/4" Consult Configuration CAD..
$56.63
Linear Shaft of 440 Stainless Steel, 12mm diameter, 300mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings and ball bearings. Solid, not pre-drilled. Neither drilled nor tapped -..
$36.09
Linear Shaft of hardened carbon steel, 12mm diameter, 300mm length, made in the USA by PBC Linear® as Simplicity® 60 Plus steel. Featuring an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings, ball bearings, roller bearing pillow blocks, and guide carriages. Solid, not..
$10.56
Pre-Drilled Aluminum Linear Support Rail of 12" length, made for a 1/2" diameter linear shaft, sold separately. Cold Stamp manufactured in the PBC Linear® factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails. Linear Support Rail only - Shafts sold separately Pre-Drilled according..
$54.73
Solid Linear Shaft of Ceramic Coated Aluminum, 20mm diameter, 300mm length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$19.49
Linear support rail, undrilled, 12" in length and made for a 1/2" diameter linear shaft, sold separately. A support rail is a linear rail on top of which shafts can handle heavy loads without sagging or binding. This solid aluminum rail, made in the USA with advanced cold stamp manufacturing,..
$30.66
Low Profile Steel Support Rail of 36" length, made for 5/8" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$47.35
Pre-Drilled Low Profile Support Rail of 36" length, made for 5/8" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$64.67
Linear Shaft of 440 Stainless Steel, 16mm diameter, 150mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings and ball bearings. Solid, not pre-drilled. Neither drilled nor tapped -..
$23.19
Low Profile Steel Support Rail of 12" length, made for 1.25" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$19.30
Low Profile Steel Support Rail of 24" length, made for 3/4" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$37.75
Linear Shaft of 440 Stainless Steel, 10mm diameter, 300mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings and ball bearings. Solid, not pre-drilled. Neither drilled nor tapped -..
$36.08

Linear Shafts (Shafting) and Support Rails

772 products
Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies are sold in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.
  • Material Options: 1060 carbon stee, 440 stainless steel or ceramic-coated aluminum
  • Solid or pre-drilled, 0.001"-0.002" per foot straightness, optimized for self-lubricating bearings
  • Fused or bolt-together units, mountable vertically or horizontally.