PBC Linear Shafting and Rails

Linear Shafts (Shafting) and Support Rails

Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies come in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.

More About Linear Shafts (Shafting) and Support Rails

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

772 products
Pre-drilled linear shaft of 1060 carbon steel, 1" diameter, 24" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$127.32
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 1" diameter and 12" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$103.27
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.625" diameter and 36" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$257.73
Pre-drilled linear shaft of 1060 carbon steel, 2" diameter, 16" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 8" apart, starting 4" from one end...
$190.31
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 1.5" diameter and 18" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$251.59
Pre-drilled linear shaft of 1060 carbon steel, 1" diameter, 36" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 8" apart, starting 4" from one end...
$270.04
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.625" diameter and 16" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$114.55
Pre-drilled linear shaft of 1060 carbon steel, 1.25" diameter, 36" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$229.22
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 1.5" diameter and 36" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$503.18
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.5" diameter and 12" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$79.00
Pre-drilled linear shaft of 1060 carbon steel, 2" diameter, 24" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 8" apart, starting 4" from one end...
$285.45
Pre-drilled linear shaft of 1060 carbon steel, 5/8" diameter, 12" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 4" apart, starting 2" from one end...
$53.36
Pre-drilled linear shaft of 1060 carbon steel, 5/8" diameter, 24" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 4" apart, starting 2" from one end...
$106.71
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.5" diameter and 24" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$158.00
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 1" diameter and 24" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$206.55
Pre-drilled linear shaft of 1060 carbon steel, 1.5" diameter, 18" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 8" apart, starting 4" from one end...
$135.02
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.5" diameter and 6" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$39.50
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 1.25" diameter and 24" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$282.66
Pre-drilled linear shaft of 1060 carbon steel, 1.25" diameter, 12" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$76.41
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.75" diameter and 24" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$170.98

Linear Shafts (Shafting) and Support Rails

772 products
Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies are sold in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.
  • Material Options: 1060 carbon stee, 440 stainless steel or ceramic-coated aluminum
  • Solid or pre-drilled, 0.001"-0.002" per foot straightness, optimized for self-lubricating bearings
  • Fused or bolt-together units, mountable vertically or horizontally.