PBC Linear Shafting and Rails

Linear Shafts (Shafting) and Support Rails

Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies come in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.

More About Linear Shafts (Shafting) and Support Rails

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

772 products
Pre-Drilled Linear Shaft of 1060 Carbon Steel with a 16mm diameter and 600mm length, rated Class L for top-tier precision tolerance and standards compliance, and featuring Simplicity® RC 60 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or..
$124.77
Pre-Drilled Linear Shaft of 1060 Carbon Steel with a 12mm diameter and 150mm length, rated Class L for top-tier precision tolerance and standards compliance, and featuring Simplicity® RC 60 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or..
$30.20
Pre-drilled linear shaft of 440C stainless steel, 12mm diameter, 150mm length. The round shaft features RC 50 Plus™ hardness, Class L diameter tolerance, and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. Mounting holes are spaced 120mm center to center, with the first hole..
$39.36
Pre-drilled linear shaft of 440C stainless steel, 20mm diameter, 600mm length. The round shaft features RC 50 Plus™ hardness, Class L diameter tolerance, and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. Mounting holes are spaced 150mm center to center, with the first hole..
$166.35
Pre-Drilled Linear Shaft of 1060 Carbon Steel with a 16mm diameter and 300mm length, rated Class L for top-tier precision tolerance and standards compliance, and featuring Simplicity® RC 60 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or..
$62.38
Pre-drilled linear shaft of 440C stainless steel, 12mm diameter, 300mm length. The round shaft features RC 50 Plus™ hardness, Class L diameter tolerance, and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. Mounting holes are spaced 120mm center to center, with the first hole..
$78.71
Pre-drilled linear shaft of 440C stainless steel, 12mm diameter, 600mm length. The round shaft features RC 50 Plus™ hardness, Class L diameter tolerance, and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. Mounting holes are spaced 120mm center to center, with the first hole..
$157.42
Pre-drilled linear shaft of 440C stainless steel, 16mm diameter, 300mm length. The round shaft features RC 50 Plus™ hardness, Class L diameter tolerance, and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. Mounting holes are spaced 150mm center to center, with the first hole..
$82.84
Pre-Drilled Linear Shaft of 1060 Carbon Steel with a 12mm diameter and 600mm length, rated Class L for top-tier precision tolerance and standards compliance, and featuring Simplicity® RC 60 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or..
$120.82
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 2" diameter and 48" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$1,230.84
Pre-Drilled Linear Shaft of 1060 Carbon Steel with a 12mm diameter and 300mm length, rated Class L for top-tier precision tolerance and standards compliance, and featuring Simplicity® RC 60 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or..
$60.41
Pre-drilled linear shaft of 1060 carbon steel, 3" diameter, 48" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 8" apart, starting 4" from one end...
$1,386.84
Pre-drilled linear shaft of 1060 carbon steel, 3" diameter, 24" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 8" apart, starting 4" from one end...
$693.42
Pre-drilled linear shaft of 1060 carbon steel, 3" diameter, 36" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 8" apart, starting 4" from one end...
$1,040.13
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 2" diameter and 60" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$1,538.56
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 3/4" diameter and 6" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$42.75
Pre-drilled linear shaft of 1060 carbon steel, 1" diameter, 36" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$190.98
Pre-drilled linear shaft of 1060 carbon steel, 2" diameter, 36" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 8" apart, starting 4" from one end...
$428.19
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 1.5" diameter and 48" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$670.91
Pre-drilled linear shaft of 1060 carbon steel, 3/4" diameter, 36" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$170.49

Linear Shafts (Shafting) and Support Rails

772 products
Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies are sold in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.
  • Material Options: 1060 carbon stee, 440 stainless steel or ceramic-coated aluminum
  • Solid or pre-drilled, 0.001"-0.002" per foot straightness, optimized for self-lubricating bearings
  • Fused or bolt-together units, mountable vertically or horizontally.