Linear Shaft End Blocks - Mounts

Linear Shaft End Mounts

Linear shaft end support blocks are precision mounting components, normally made of steel or aluminum, that provide secure fastening, support, and alignment for round linear shafting in motion systems. Pre-drilled mounting holes allow fast installation onto machine frames, plates, or structural bases, while the blocks can be used at shaft ends or at planned support points where separate shaft sections are positioned and secured. PBC Linear options include LSB Series steel end support blocks in inch sizes from 1/4 in to 2 in for maximum rigidity and strength, NSB Series lightweight aluminum end support blocks in inch and metric sizes, and MSB/RMSB Series metric aluminum end support blocks with round flange options for added mounting flexibility. These shaft end blocks are well suited for automation, robotics, packaging equipment, machine tooling, and other linear motion systems where stable shaft mounting and precise alignment are critical.

Hardware not included.

More About Linear Shaft End Mounts

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

34 products
Linear Shaft End Support Block for a 1" diameter shaft Part Number NSB16 Diameter 1" Shaft Type Aluminum End Support Block Hardware not included.
$36.24
Linear Shaft End Support Block for a 3/8" diameter shaft Part Number NSB06 Diameter 3/8" Shaft Type Aluminum End Support Block Hardware not included.
$14.25
Linear Shaft End Support Block for a 2" diameter shaft Part Number NSB32 Diameter 2" Shaft Type Aluminum End Support Block Hardware not included.
$75.26
Linear Shaft Support Block made of Steel with 1 Inch Diameter Part Number LSB16 Diameter 1" Shaft Type Steel Shaft End Support Block Hardware not included.
$51.41
Linear Shaft Support Block made of Steel with 3/4" Diameter Part Number LSB12 Diameter 3/4" Shaft Type Steel End Support Block Hardware not included.
$45.02
Linear Shaft End Support Block for a 3/4" diameter shaft Part Number NSB12 Diameter 3/4" Shaft Type Aluminum End Support Block Hardware not included.
$29.03
Linear Shaft End Support Block for a 1/2" diameter shaft Part Number NSB08 Diameter 1/2" Shaft Type Aluminum Shaft End Support Block Hardware not included.
$22.51
Round Linear Shaft Support for a 12mm diameter shaft Part Number RMSB12 Diameter 12 mm Shaft Type Aluminum End Support Block Hardware not included.
$16.67
Linear Shaft End Support Block for a 1.5" diameter shaft Part Number NSB24 Diameter 1 1/2" Shaft Type Aluminum End Support Block Hardware not included.
$61.67
Linear Shaft End Support Block for a 5/8" diameter shaft Part Number NSB10 Diameter 5/8" Shaft Type Aluminum End Support Block Hardware not included.
$26.70
Linear Shaft End Support Block for a 1/4" diameter shaft Part Number NSB04 Diameter 1/4" Shaft Type Aluminum End Support Block Hardware not included.
$16.25
Linear Shaft Support Block made of Steel with 2" Diameter Part Number LSB32 Diameter 2" Shaft Type Steel End Support Block Hardware not included.
$104.68
Round Linear Shaft Support for a 16mm diameter shaft Part Number RMSB16 Diameter 16 mm Shaft Type Aluminum End Support Block Hardware not included.
$26.70
Round Linear Shaft Support for a 50mm diameter shaft Part Number RMSB50 Diameter 50 mm Shaft Type Aluminum End Support Block Hardware not included.
$81.71
Round Linear Shaft Support for a 40mm diameter shaft Part Number RMSB40 Diameter 40 mm Shaft Type Aluminum End Support Block Hardware not included.
$62.12
Round Linear Shaft Support for a 30mm diameter shaft Part Number RMSB30 Diameter 30 mm Shaft Type Aluminum End Support Block Hardware not included.
$29.43
Round Linear Shaft Support for a 25mm diameter shaft Part Number RMSB25 Diameter 25 mm Shaft Type Aluminum End Support Block Hardware not included.
$29.43
Round Linear Shaft Support for a 20mm diameter shaft Part Number RMSB20 Diameter 20 mm Shaft Type Aluminum End Support Block Hardware not included.
$22.29
Round Linear Shaft End Support Block for a 10mm diameter shaft Part Number RMSB10 Diameter 10 mm Shaft Type Aluminum End Support Block Hardware not included.
$15.84
Round Linear Shaft End Support Block for a 8mm diameter shaft Part Number RMSB08 Diameter 8 mm Shaft Type Aluminum End Support Block Hardware not included.
$17.50
34 products

Linear Shaft End Mounts

34 products

Linear shaft end support blocks are precision mounting components, normally made of steel or aluminum, that provide secure fastening, support, and alignment for round linear shafting in motion systems. Pre-drilled mounting holes allow fast installation onto machine frames, plates, or structural bases, while the blocks can be used at shaft ends or at planned support points where separate shaft sections are positioned and secured. PBC Linear options include LSB Series steel end support blocks in inch sizes from 1/4 in to 2 in for maximum rigidity and strength, NSB Series lightweight aluminum end support blocks in inch and metric sizes, and MSB/RMSB Series metric aluminum end support blocks with round flange options for added mounting flexibility. These shaft end blocks are well suited for automation, robotics, packaging equipment, machine tooling, and other linear motion systems where stable shaft mounting and precise alignment are critical.

Hardware not included.